(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Oriental Motor, stepper motor PK Series.
Part Number |
---|
PK544AW-N7.2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 45,204.89 | 1 Piece(s) | 17 Day(s) or more | 42 | Five-phase | DC Specifications | Open loop | 0.1 | - | Presence | - | 0.034 | - | - | - | 7.2 | Single shaft | N/A | PN | - | - | - | 0.75 A/phase | - |
Loading...
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK544AW-N7.2 in the Stepper Motor, PK Series series.
Part Number |
---|
PK243-02B |
PK243-03A |
PK243-03B |
PK544BW-N10 |
PK544BW-N5 |
PK544BW-N7.2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,901.82 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.4 A/phase | Lead method | ||
₹ 5,667.42 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 5,901.82 | 1 Piece(s) | 19 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 45,480.80 | 1 Piece(s) | 18 Day(s) or more | 42 | Five-phase | DC Specifications | Open loop | 0.072 | - | Presence | - | 0.034 | - | - | - | 10 | Double shaft | N/A | PN | - | - | - | 0.75 A/phase | - | ||
₹ 45,480.80 | 1 Piece(s) | 18 Day(s) or more | 42 | Five-phase | DC Specifications | Open loop | 0.144 | - | Presence | - | 0.034 | - | - | - | 5 | Double shaft | N/A | PN | - | - | - | 0.75 A/phase | - | ||
₹ 45,480.80 | 1 Piece(s) | 18 Day(s) or more | 42 | Five-phase | DC Specifications | Open loop | 0.1 | - | Presence | - | 0.034 | - | - | - | 7.2 | Double shaft | N/A | PN | - | - | - | 0.75 A/phase | - |