(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Oriental Motor, stepper motor PK Series.
Part Number |
---|
PK243A1-SG10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,061.93 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 0.18 | 0.56 | Presence | Unipolar | - | ~0.6 | - | - | 10 | Single shaft | N/A | SH | - | - | Unipolar 6 lead wire | 0.95 A/phase | Lead method |
Loading...
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK243A1-SG10 in the Stepper Motor, PK Series series.
Part Number |
---|
PK243-02B |
PK243-03A |
PK243-03B |
PK243A1-SG100 |
PK243A1-SG18 |
PK243A1-SG3.6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,901.82 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.4 A/phase | Lead method | ||
₹ 5,667.42 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 5,901.82 | 1 Piece(s) | 19 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 17,889.40 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 0.018 | 0.8 | Presence | Unipolar | - | ~0.8 | - | - | 100 | Single shaft | N/A | SH | - | - | Unipolar 6 lead wire | 0.95 A/phase | Lead method | ||
₹ 16,979.95 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 0.1 | 0.8 | Presence | Unipolar | - | ~0.8 | - | - | 18 | Single shaft | N/A | SH | - | - | Unipolar 6 lead wire | 0.95 A/phase | Lead method | ||
₹ 15,061.93 | 1 Piece(s) | 19 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 0.5 | 0.2 | Presence | Unipolar | - | ~0.2 | - | - | 3.6 | Single shaft | N/A | SH | - | - | Unipolar 6 lead wire | 0.95 A/phase | Lead method |