(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stepper Motor, CRK Series (Part Number)

Stepper Motor, CRK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,463₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

 
Part Number
PK513PB-H100S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

₹ 79,937.18

1 Piece(s) 18 Day(s) or more Motor Unit20Five-phaseOpen loop0.0072-PresenceUnipolar--N/A-100Double shaftHarmonic-3-Standard specifications

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications

Please check the type/dimensions/specifications of the part PK513PB-H100S in the Stepper Motor, CRK Series series.

Product variants

Part Number
CRD5103P
CRD5103PB
CRD5107HP
PK513PB-H50S
PK513PB-PS16
PK513PB-PS4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

₹ 26,182.89

1 Piece(s) 18 Day(s) or more Driver Unit-Single-phase-----------Standard--Without mounting plate-

₹ 26,205.84

1 Piece(s) 18 Day(s) or more Driver Unit-Single-phase-----------Standard--With mounting plate-

₹ 26,182.89

1 Piece(s) 18 Day(s) or more Driver Unit-Single-phase-----------Standard--Without mounting plate-

₹ 79,937.18

1 Piece(s) 18 Day(s) or more Motor Unit20Five-phaseOpen loop0.0144-PresenceUnipolar--N/A-50Double shaftHarmonic-3-Standard specifications

₹ 32,437.56

1 Piece(s) 18 Day(s) or more Motor Unit22Five-phaseOpen loop0.045-PresenceUnipolar0.92-N/A-16Double shaftPS-3-Standard specifications

₹ 29,034.64

1 Piece(s) 18 Day(s) or more Motor Unit22Five-phaseOpen loop0.18-PresenceUnipolar0.92-N/A-4Double shaftPS-3-Standard specifications
X
whatsapp-qr whatsapp-icon