(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
Part Number |
---|
PK524HPMA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,183.13 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 28 | Five-phase | Open loop | 0.36 | - | No | Unipolar | - | - | N/A | - | - | Single shaft | Standard | - | 4 | - | High-speed specifications, high resolution |
Loading...
Voltage Specifications | DC Specifications |
---|
Please check the type/dimensions/specifications of the part PK524HPMA in the Stepper Motor, CRK Series series.
Part Number |
---|
CRD5103P |
CRD5103PB |
CRD5107HP |
PK524HPMB |
PK525HPA |
PK525HPA-R2GL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 26,182.89 | 1 Piece(s) | 18 Day(s) or more | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | Without mounting plate | - | ||
₹ 26,205.84 | 1 Piece(s) | 18 Day(s) or more | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | With mounting plate | - | ||
₹ 26,182.89 | 1 Piece(s) | 18 Day(s) or more | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | Without mounting plate | - | ||
₹ 11,459.04 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 28 | Five-phase | Open loop | 0.36 | - | No | Unipolar | - | - | N/A | - | - | Double shaft | Standard | - | 4 | - | High-speed specifications, high resolution | ||
₹ 10,737.98 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 28 | Five-phase | Open loop | 0.72 | - | No | Unipolar | - | - | N/A | - | - | Single shaft | Standard | - | 5 | - | High speed specification, high torque | ||
₹ 17,545.16 | 1 Piece(s) | 19 Day(s) or more | Motor Unit | 28 | Five-phase | Open loop | 0.72 | - | No | Unipolar | - | - | N/A | - | - | Single shaft | Standard | - | 5 | - | High-speed specification, high torque with encoder |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy