(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stepper Motor, CRK Series (Part Number)

Stepper Motor, CRK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,463₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

 
Part Number
PK524HPMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

₹ 11,459.04

1 Piece(s) 13 Day(s) or more Motor Unit28Five-phaseOpen loop0.36-NoUnipolar--N/A--Double shaftStandard-4-High-speed specifications, high resolution

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications

Please check the type/dimensions/specifications of the part PK524HPMB in the Stepper Motor, CRK Series series.

Product variants

Part Number
CRK513PAP-H50
CRK513PAPB-H50
CRK513PBKD-H50
PK525HPA
PK525HPA-R2GL
PK525HPB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

₹ 105,972.73

1 Piece(s) 39 Day(s) or more [Set] Motor Unit20Five-phaseOpen loop0.01440.4PresenceUnipolar-~0.4N/A-50Single shaftHarmonicAttached cable (0.6 m)3Without mounting plateStandard specifications

₹ 105,998.35

1 Piece(s) 39 Day(s) or more [Set] Motor Unit20Five-phaseOpen loop0.01440.4PresenceUnipolar-~0.4N/A-50Single shaftHarmonicAttached cable (0.6 m)3With mounting plateStandard specifications

₹ 112,272.18

1 Piece(s) 39 Day(s) or more [Set] Motor Unit20Five-phaseOpen loop0.01440.4PresenceUnipolar-~0.4N/APositioning function built-in type50Double shaftHarmonicAttached cable (0.6 m)3Without mounting plateStandard specifications

₹ 10,737.98

1 Piece(s) 13 Day(s) or more Motor Unit28Five-phaseOpen loop0.72-NoUnipolar--N/A--Single shaftStandard-5-High speed specification, high torque

₹ 17,545.16

1 Piece(s) 19 Day(s) or more Motor Unit28Five-phaseOpen loop0.72-NoUnipolar--N/A--Single shaftStandard-5-High-speed specification, high torque with encoder

₹ 11,027.29

1 Piece(s) 13 Day(s) or more Motor Unit28Five-phaseOpen loop0.72-NoUnipolar--N/A--Double shaftStandard-5-High speed specification, high torque