(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
Part Number |
---|
PK566BW-PS10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,081.31 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | Five-phase | Open loop | 0.072 | - | Presence | Unipolar | 0.25 | - | N/A | - | 10 | Double shaft | PS | - | 6 | - | Standard specifications |
Loading...
Voltage Specifications | DC Specifications |
---|
Please check the type/dimensions/specifications of the part PK566BW-PS10 in the Stepper Motor, CRK Series series.
Part Number |
---|
CRK513PAP-H50 |
CRK513PAPB-H50 |
CRK513PBKD-H50 |
PK566BW-PS5 |
PK566BW-PS7 |
PK566PMA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 105,972.73 | 1 Piece(s) | 39 Day(s) or more | [Set] Motor Unit | 20 | Five-phase | Open loop | 0.0144 | 0.4 | Presence | Unipolar | - | ~0.4 | N/A | - | 50 | Single shaft | Harmonic | Attached cable (0.6 m) | 3 | Without mounting plate | Standard specifications | ||
₹ 105,998.35 | 1 Piece(s) | 39 Day(s) or more | [Set] Motor Unit | 20 | Five-phase | Open loop | 0.0144 | 0.4 | Presence | Unipolar | - | ~0.4 | N/A | - | 50 | Single shaft | Harmonic | Attached cable (0.6 m) | 3 | With mounting plate | Standard specifications | ||
₹ 112,272.18 | 1 Piece(s) | 39 Day(s) or more | [Set] Motor Unit | 20 | Five-phase | Open loop | 0.0144 | 0.4 | Presence | Unipolar | - | ~0.4 | N/A | Positioning function built-in type | 50 | Double shaft | Harmonic | Attached cable (0.6 m) | 3 | Without mounting plate | Standard specifications | ||
₹ 44,081.31 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | Five-phase | Open loop | 0.144 | - | Presence | Unipolar | 0.25 | - | N/A | - | 5 | Double shaft | PS | - | 6 | - | Standard specifications | ||
₹ 44,081.31 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | Five-phase | Open loop | 0.1 | - | Presence | Unipolar | 0.25 | - | N/A | - | 7.2 | Double shaft | PS | - | 6 | - | Standard specifications | ||
₹ 11,636.47 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 60 | Five-phase | Open loop | 0.36 | - | No | Unipolar | - | - | N/A | - | - | Single shaft | Standard | - | 6 | - | Standard specifications, high resolution |