(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stepping Motors, AZ Series (Part Number)

Stepping Motors, AZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

Part Number
AZM98AC-TS7.2U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction Number of Shafts Network Type

₹ 59,111.55

1 Piece(s) 28 Day(s) or more Motor Unit90Single-phase / Three-phaseAC200 TypeClosed Loop0.3610PresenceBipolar0.25~10N/A-7.2Single shaftTS8---Upward direction--

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon