(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM66AC-HP15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction | Number of Shafts | Network Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 108,172.05 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 60 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 9 | Presence | Bipolar | 0.05 | ~10 | N/A | - | 15 | Single shaft | HPG | 6 | - | - | Shaft output | - | - | - |