(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM46AK-TS3.6 |
AZM46AK-TS3.6L |
AZM46AK-TS3.6R |
AZM46AK-TS3.6U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction | Number of Shafts | Network Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,543.87 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 42 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.65 | Presence | Bipolar | 0.75 | ~0.7 | N/A | - | 3.6 | Single shaft | TS | 6 | - | - | - | - | - | - | ||
₹ 44,688.53 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 42 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.65 | Presence | Bipolar | 0.75 | ~0.7 | N/A | - | 3.6 | Single shaft | TS | 6 | - | - | - | Left direction | - | - | ||
₹ 44,688.53 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 42 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.65 | Presence | Bipolar | 0.75 | ~0.7 | N/A | - | 3.6 | Single shaft | TS | 6 | - | - | - | Rightward direction | - | - | ||
₹ 44,688.53 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 42 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.65 | Presence | Bipolar | 0.75 | ~0.7 | N/A | - | 3.6 | Single shaft | TS | 6 | - | - | - | Upward direction | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy