(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connector Cover

Connector Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      925₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product image is a representative image.

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
"MAC Type"
A resin cover for protecting and fixing the connector connection of the cable.
"MADP Type"
DIN rail mounting bracket for circuit board type, BOX type, and board mounting type drivers and controllers.
・ Made of metal, it can be firmly attached
・ Does not slip sideways without an end plate

Connector Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      925₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product image is a representative image.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
MAC-D
MAC-D02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Cable Diameter

₹ 924.82

1 Piece(s) 13 Day(s) or more ø10.5 mm or less

₹ 1,380.85

1 Piece(s) 13 Day(s) or more ø11.5 mm or less
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Cable Diameter

Loading...

  1. 1

Basic Information

Material Polyamide
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language