(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Induction Motor, World K Series (RoHS Non-Compliant) (Part Number)

Induction Motor, World K Series (RoHS Non-Compliant)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,509₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Induction motor with thermal protector for signals 25 W, 40 W, 60 W, 90 W Lead wire type, type with terminal box.
[Features]
・ Built-in thermal protector for signals
・ Global voltage compatible
・ CE marking

Part Number
5IK90GU-AWSJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft Shape Included capacitor type Type Accessories Installation Conditions

₹ 14,364.09

1 Piece(s) 18 Day(s) or more 9090Single-phase100GU gear cutting typeSingle-phase 100 V, 200 V capacitorsInduction motorNoneLead type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part 5IK90GU-AWSJ in the Induction Motor, World K Series (RoHS Non-Compliant) series.

Product variants

Part Number
4IK25GN-AWSU
4IK25GN-AWT2S
4IK25GN-AWT2SJ
5IK90GU-AWSU
5IK90GU-AWT2S
5IK90GU-AWT2SJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft Shape Included capacitor type Type Accessories Installation Conditions

₹ 8,466.16

1 Piece(s) 18 Day(s) or more 8025Single-phase110 ~ 115GN gear cutting typeSingle-phase 110/115 V capacitorsInduction motorNoneLead type

₹ 13,180.91

1 Piece(s) 18 Day(s) or more 8025Single-phase------

₹ 13,180.91

1 Piece(s) 18 Day(s) or more 8025Single-phase100GN gear cutting typeSingle-phase 100 V, 200 V capacitorsInduction motorNoneWith large terminal box (With seal connector)

₹ 14,364.09

1 Piece(s) 18 Day(s) or more 9090Single-phase110 ~ 115GU gear cutting typeSingle-phase 110/115 V capacitorsInduction motorNoneLead type

₹ 19,078.82

1 Piece(s) 18 Day(s) or more 9090Single-phase------

₹ 19,078.82

1 Piece(s) 18 Day(s) or more 9090Single-phase100GU gear cutting typeSingle-phase 100 V, 200 V capacitorsInduction motorNoneWith large terminal box (With seal connector)