(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Induction Motor, KII Series (Part Number)

Induction Motor, KII Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gearhead design points
・ Equipped with high-performance gearhead

 
Part Number
2IK6GC-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Installation Conditions Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)
Frequency
(Hz)

₹ 22,051.60

1 Piece(s) 27 Day(s) or more [Set] Motor Combination606Single-phase1000Parallel Shafts220 ~ 230-Lead typeSteel--50

Loading...

  1. 1

Basic Information

Motor Type Induction Environment Standard Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part 2IK6GC-1000 in the Induction Motor, KII Series series.

Product variants

Part Number
2IK6A-UA
2IK6A-UC
2IK6GC-100
2IK6GC-12.5
2IK6GC-120
2IK6GC-1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Installation Conditions Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)
Frequency
(Hz)

₹ 6,699.42

1 Piece(s) 18 Day(s) or more Motor Unit606Single-phase-Parallel Shafts110 ~ 115Round Shaft TypeLead typeSteel---

₹ 6,920.42

1 Piece(s) 28 Day(s) or more Motor Unit606Single-phase-Parallel Shafts220 ~ 230Round Shaft TypeLead typeSteel--60

₹ 13,944.60

1 Piece(s) 28 Day(s) or more [Set] Motor Combination606Single-phase100Parallel Shafts220 ~ 230-Lead typeSteel--50

₹ 12,648.05

1 Piece(s) 28 Day(s) or more [Set] Motor Combination606Single-phase12.5Parallel Shafts220 ~ 230-Lead typeSteel--50

₹ 13,944.60

1 Piece(s) 28 Day(s) or more [Set] Motor Combination606Single-phase120Parallel Shafts220 ~ 230-Lead typeSteel--50

₹ 22,051.60

1 Piece(s) 28 Day(s) or more [Set] Motor Combination606Single-phase1200Parallel Shafts220 ~ 230-Lead typeSteel--50
X
whatsapp-qr whatsapp-icon