(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gearhead design points
・ Equipped with high-performance gearhead
Part Number |
---|
4IK25UC-900 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Power Supply | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Installation Conditions | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 25,538.39 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | Single-phase | 900 | Parallel Shafts | 220 ~ 230 | - | Lead type | Steel | - | - | 60 |
Loading...
Motor Type | Induction | Environment | Standard | Electromagnetic Brakes, Clutches | No |
---|
Please check the type/dimensions/specifications of the part 4IK25UC-900 in the Induction Motor, KII Series series.
Part Number |
---|
2IK6A-UA |
2IK6A-UC |
2IK6GC-100 |
4IK25UCT2-100 |
4IK25UCT2-100S |
4IK25UCT2-12.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Power Supply | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Installation Conditions | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,699.42 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | 6 | Single-phase | - | Parallel Shafts | 110 ~ 115 | Round Shaft Type | Lead type | Steel | - | - | - | ||
₹ 6,920.42 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 60 | 6 | Single-phase | - | Parallel Shafts | 220 ~ 230 | Round Shaft Type | Lead type | Steel | - | - | 60 | ||
₹ 13,944.60 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 60 | 6 | Single-phase | 100 | Parallel Shafts | 220 ~ 230 | - | Lead type | Steel | - | - | 50 | ||
₹ 18,695.45 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | Single-phase | 100 | Parallel Shafts | 220 ~ 230 | - | With terminal box | Steel | - | - | 60 | ||
₹ 21,102.35 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | Single-phase | 100 | Parallel Shafts | 220 ~ 230 | - | With terminal box | Stainless steel | - | - | 60 | ||
₹ 17,453.84 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | Single-phase | 12.5 | Parallel Shafts | 220 ~ 230 | - | With terminal box | Steel | - | - | 60 |