(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gearhead design points
・ Equipped with high-performance gearhead
Part Number |
---|
5IK40KJC-5L20B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Power Supply | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Installation Conditions | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,401.72 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 40 | Single-phase | 20 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 | JL Gear Cutting Type | Lead type | Steel | Round Shaft Type (With Key) | 90 | - |
Loading...
Motor Type | Induction | Environment | Standard | Electromagnetic Brakes, Clutches | No |
---|
Please check the type/dimensions/specifications of the part 5IK40KJC-5L20B in the Induction Motor, KII Series series.
Part Number |
---|
2IK6A-UA |
2IK6A-UC |
2IK6GC-100 |
5IK40KJC-5L30B |
5IK40KJC-5L50B |
5IK40UA-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Power Supply | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Installation Conditions | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,699.42 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | 6 | Single-phase | - | Parallel Shafts | 110 ~ 115 | Round Shaft Type | Lead type | Steel | - | - | - | ||
₹ 6,920.42 | 1 Piece(s) | 28 Day(s) or more | Motor Unit | 60 | 6 | Single-phase | - | Parallel Shafts | 220 ~ 230 | Round Shaft Type | Lead type | Steel | - | - | 60 | ||
₹ 13,944.60 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 60 | 6 | Single-phase | 100 | Parallel Shafts | 220 ~ 230 | - | Lead type | Steel | - | - | 50 | ||
₹ 32,401.72 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 40 | Single-phase | 30 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 | JL Gear Cutting Type | Lead type | Steel | Round Shaft Type (With Key) | 90 | - | ||
₹ 32,401.72 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 40 | Single-phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 | JL Gear Cutting Type | Lead type | Steel | Round Shaft Type (With Key) | 90 | - | ||
₹ 19,744.55 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 40 | Single-phase | 100 | Parallel Shafts | 110 ~ 115 | - | Lead type | Steel | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy