(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Motor, KIIS Series (Part Number)

AC Motor, KIIS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,694₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)

 
Part Number
5IK60VES-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Rated Output
(W)
Square Flange Dim. A
(mm)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Shaft/Gear Type Specification Details Installation Conditions Identification Symbol Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

₹ 24,629.95

1 Piece(s) 28 Day(s) or more [Set] Motor Combination609030Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-Lead type-Steel--

Loading...

  1. 1

Basic Information

Motor Type Induction Power Supply Three-Phase Environment Standard

Please check the type/dimensions/specifications of the part 5IK60VES-30 in the AC Motor, KIIS Series series.

Product variants

Part Number
4IK30VES3T2-1200S
4IK30VES3T2-120S
4IK30VES3T2-1500S
5IK60VES-300
5IK60VES-36
5IK60VES-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Rated Output
(W)
Square Flange Dim. A
(mm)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Shaft/Gear Type Specification Details Installation Conditions Identification Symbol Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

₹ 29,225.27

1 Piece(s) 28 Day(s) or more [Set] Motor Combination30801200Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-With terminal box3Stainless steel--

₹ 21,684.03

1 Piece(s) 28 Day(s) or more [Set] Motor Combination3080120Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-With terminal box3Stainless steel--

₹ 29,271.28

1 Piece(s) 28 Day(s) or more [Set] Motor Combination30801500Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-With terminal box3Stainless steel--

₹ 28,921.36

1 Piece(s) 28 Day(s) or more [Set] Motor Combination6090300Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-Lead type-Steel--

₹ 24,629.95

1 Piece(s) 28 Day(s) or more [Set] Motor Combination609036Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-Lead type-Steel--

₹ 23,609.33

1 Piece(s) 28 Day(s) or more [Set] Motor Combination60905Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-Lead type-Steel--
X
whatsapp-qr whatsapp-icon