(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)
Part Number |
---|
5IK60VJSMT2-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Rated Output (W) | Square Flange Dim. A (mm) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Applicable Motor | Shaft/Gear Type Specification Details | Installation Conditions | Identification Symbol | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,279.18 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 60 | 90 | 15 | Parallel Shafts | Electromagnetic Brake | 200 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | - | Steel | - | - |
Loading...
Motor Type | Induction | Power Supply | Three-Phase | Environment | Standard |
---|
Please check the type/dimensions/specifications of the part 5IK60VJSMT2-15 in the AC Motor, KIIS Series series.
Part Number |
---|
4IK30VES3T2-1200S |
4IK30VES3T2-120S |
4IK30VES3T2-1500S |
5IK60VJSMT2-150 |
5IK60VJSMT2-18 |
5IK60VJSMT2-180 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Rated Output (W) | Square Flange Dim. A (mm) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Applicable Motor | Shaft/Gear Type Specification Details | Installation Conditions | Identification Symbol | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,225.27 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 30 | 80 | 1200 | Parallel Shafts | No | 220 ~ 240 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | 3 | Stainless steel | - | - | ||
₹ 21,684.03 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 30 | 80 | 120 | Parallel Shafts | No | 220 ~ 240 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | 3 | Stainless steel | - | - | ||
₹ 29,271.28 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 30 | 80 | 1500 | Parallel Shafts | No | 220 ~ 240 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | 3 | Stainless steel | - | - | ||
₹ 40,320.42 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 60 | 90 | 150 | Parallel Shafts | Electromagnetic Brake | 200 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | - | Steel | - | - | ||
₹ 38,279.18 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 60 | 90 | 18 | Parallel Shafts | Electromagnetic Brake | 200 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | - | Steel | - | - | ||
₹ 40,320.42 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 60 | 90 | 180 | Parallel Shafts | Electromagnetic Brake | 200 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | - | Steel | - | - |