(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)
Part Number |
---|
5IK40VES3T2-15S |
5IK40VJS3T2-15S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Rated Output (W) | Square Flange Dim. A (mm) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Applicable Motor | Shaft/Gear Type Specification Details | Installation Conditions | Identification Symbol | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,869.56 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 40 | 90 | 15 | Parallel Shafts | No | 220 ~ 240 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | 3 | Stainless steel | - | - | ||
₹ 22,526.28 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 40 | 90 | 15 | Parallel Shafts | No | 200 | GV gear cutting type | Three-phase high efficiency motor | - | With terminal box | 3 | Stainless steel | - | - |
Loading...
Motor Type | Induction | Power Supply | Three-Phase | Environment | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy