(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Motor, KIIS Series (Part Number)

AC Motor, KIIS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,694₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)

 
Part Number
4IK30VES3T2-30S
4IK30VJS3T2-30S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Rated Output
(W)
Square Flange Dim. A
(mm)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Shaft/Gear Type Specification Details Installation Conditions Identification Symbol Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

₹ 20,969.54

1 Piece(s) 28 Day(s) or more [Set] Motor Combination308030Parallel ShaftsNo220 ~ 240GV gear cutting typeThree-phase high efficiency motor-With terminal box3Stainless steel--

₹ 20,626.27

1 Piece(s) 28 Day(s) or more [Set] Motor Combination308030Parallel ShaftsNo200GV gear cutting typeThree-phase high efficiency motor-With terminal box3Stainless steel--

Loading...

  1. 1

Basic Information

Motor Type Induction Power Supply Three-Phase Environment Standard
X
whatsapp-qr whatsapp-icon