(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.
Part Number |
---|
SCM425KEC-4H30B |
SCM425KJA-4H30B |
SCM425KJC-4H30B |
SCM425KUA-4H30B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 35,068.20 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | 30 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | No | 220 ~ 230 | JH Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
₹ 34,711.62 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | 30 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | No | 100 | JH Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
₹ 35,068.20 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | 30 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | No | 200 | JH Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
₹ 34,711.62 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 80 | 25 | 30 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | No | 110 ~ 115 | JH Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 |
Loading...
Motor Type | Speed Control | Power Supply | Single-phase | Environment | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy