(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor for AC Speed Control Unit (Part Number)

Motor for AC Speed Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.

Part Number
SCM425KEC-4L50B
SCM425KJA-4L50B
SCM425KJC-4L50B
SCM425KUA-4L50B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

₹ 31,952.11

1 Piece(s) 27 Day(s) or more [Set] Motor Combination802550[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No220 ~ 230JL Gear Cutting TypeSteelRound Shaft Type (With Key)80

₹ 31,610.17

1 Piece(s) 28 Day(s) or more [Set] Motor Combination802550[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No100JL Gear Cutting TypeSteelRound Shaft Type (With Key)80

₹ 31,952.11

1 Piece(s) 28 Day(s) or more [Set] Motor Combination802550[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No200JL Gear Cutting TypeSteelRound Shaft Type (With Key)80

₹ 31,610.17

1 Piece(s) 28 Day(s) or more [Set] Motor Combination802550[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No110 ~ 115JL Gear Cutting TypeSteelRound Shaft Type (With Key)80

Loading...

  1. 1

Basic Information

Motor Type Speed Control Power Supply Single-phase Environment Standard
X
whatsapp-qr whatsapp-icon