(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible
*1 モーターケーブルの引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、テーブルがメカ限界位置まで移動します。
*3 オプション(別売)のセンサセット使用時は、原点位置が異なります。
*4 [ ]は電磁ブレーキ付の値です。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
電動スライダ部仕様
リードmm | 12 | 6 | ||||
---|---|---|---|---|---|---|
電磁ブレーキ(無励磁作動型) | 付 | なし | 付 | なし | ||
駆動方式 | ボートねじ | |||||
繰り返し位置決め精度mm | ±0.02 | |||||
最小移動量mm | 0.01 | |||||
走り平行度mm | 0.03 | |||||
許容モーメント | 動的許容モーメント | N・m | MP:4.2 MY:4.2 MR:10.5 | |||
静的許容モーメント | MP:26.4 MY:26.4 MR:52.0 | |||||
可搬質量 | 水平 | kg | ~7.5 | ~15 | ||
垂直 | ~3.5 | - | ~7 | - | ||
推力N | ~43 | ~86 | ||||
押し当て力N | 100 | 200 | ||||
保持カN | 70 | 140[125] | ||||
ストローク別最高速度 | 50~500mm | mm/s | 800 | 400 | ||
550mm | 650 | 320 | ||||
600mm | 550 | 270 | ||||
650mm | 460 | 220 | ||||
700mm | 400 | 200 |
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
Part Number |
---|
EZSM6RD005AZAC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Cable | Motor Mounting Direction | Driver Type | Slider size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 93,281.07 | 1 Piece(s) | 18 Day(s) or more | 50 | 20.1~50.0 | 30 | - | - | 12 | AC Single-Phase 200-230V | 101~200 | 108 | 20 | 800 | 74 | No | 200 | No | Right reversed motor | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | Single axis shaft | - | Individual actuator |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
Guide | Presence | Position Detection | Absolute | I/O Module | No |
Operating Environment | Standard | Noise Filter | No |
Please check the type/dimensions/specifications of the part EZSM6RD005AZAC in the Electric Slider, EZS Series series.
Part Number |
---|
EZS3-D025-ARAK-3 |
EZS3-E005-ARAK |
EZS3-E010-ARAC-3 |
EZSM6RD005AZMK |
EZSM6RD010AZMK |
EZSM6RD015AZAK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Cable | Motor Mounting Direction | Driver Type | Slider size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 91,791.02 | 1 Piece(s) | 38 Day(s) or more | 250 | 5.1~10.0 | 7.5 | - | - | - | DC24V/DC48V | 0~100 | 72 | - | 600 | 54 | No | 43 | Standard 3m | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
₹ 83,298.82 | 1 Piece(s) | 38 Day(s) or more | 50 | 10.1~20.0 | 15 | - | - | - | DC24V/DC48V | 0~100 | 72 | - | 300 | 54 | No | 86 | No | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
₹ 104,164.64 | 1 Piece(s) | 38 Day(s) or more | 100 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 0~100 | 72 | - | 400 | 54 | No | 86 | Standard 3m | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
₹ 114,502.52 | 1 Piece(s) | 18 Day(s) or more | 50 | 20.1~50.0 | 30 | 10.1~20.0 | 15 | 12 | DC24V/DC48V | 101~200 | 108 | 20 | 600 | 74 | Presence | 200 | No | Right reversed motor | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | With electromagnetic brake | - | Individual actuator | ||
₹ 112,221.71 | 1 Piece(s) | 28 Day(s) or more | 100 | 20.1~50.0 | - | 10.1~20.0 | - | - | DC24V/DC48V | 101~200 | 108 | - | 600 | - | Presence | 200 | No | Right reversed motor | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | With electromagnetic brake | - | Individual actuator | ||
₹ 93,910.09 | 1 Piece(s) | 28 Day(s) or more | 150 | 20.1~50.0 | - | - | - | - | DC24V/DC48V | 101~200 | 108 | - | 600 | - | No | 200 | No | Right reversed motor | Pulse Train Input Type | Width 74 × Height 66.5 | AZ Series | Single axis shaft | - | Individual actuator |