(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Slider, EZS Series (Part Number)

Electric Slider, EZS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,857₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

外形図

電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応

電動スライダ EZSシリーズ 電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応外形図

*1 モーターケーブルの引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、テーブルがメカ限界位置まで移動します。
*3 オプション(別売)のセンサセット使用時は、原点位置が異なります。
*4 [  ]は電磁ブレーキ付の値です。

  • 上図は、クリーンルーム対応の場合となります。ストレートタイプの場合は吸引継手がありません。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

製品仕様

EZS3:幅54mm×高さ50mm ストレートタイプ/折返しタイプ/クリーンルーム対応 AC電源入力

電動スライダ部仕様

リードmm126
電磁ブレーキ(無励磁作動型)なしなし
駆動方式ボートねじ
繰り返し位置決め精度mm±0.02
最小移動量mm0.01
走り平行度mm0.03
許容モーメント動的許容モーメントN・mMP:4.2  MY:4.2  MR:10.5
静的許容モーメントMP:26.4  MY:26.4  MR:52.0
可搬質量水平kg~7.5~15
垂直~3.5-~7-
推力N~43~86
押し当て力N100200
保持カN70140[125]
ストローク別最高速度50~500mmmm/s800400
550mm650320
600mm550270
650mm460220
700mm400200
  • [ ]内は折返しタイプの値です。
  • 非通電時には保持力が失われるため、垂直方向での積載物および外力が保持できません。垂直方向の駆動にご使用の場合は、電磁ブレーキ付をお選びください。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

規格表

電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応

電動スライダ EZSシリーズ 電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応規格表

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

Part Number
EZSM3CRE040AZAK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

₹ 84,585.95

1 Piece(s) 18 Day(s) or more 40010.1~20.015--6DC24V/DC48V0~100722030054No86NoStraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaftSuction fitting right directionIndividual actuator

Loading...

  1. 1
 

Basic Information

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Noise Filter No

Please check the type/dimensions/specifications of the part EZSM3CRE040AZAK in the Electric Slider, EZS Series series.

Product variants

Part Number
EZS3-D025-ARAK-3
EZS3-E005-ARAK
EZS3-E010-ARAC-3
EZSM3CRE040AZMC
EZSM3CRE055AZAC
EZSM3CRE070AZAK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

₹ 91,791.02

1 Piece(s) 38 Day(s) or more 2505.1~10.07.5---DC24V/DC48V0~10072-60054No43Standard 3mStraightPulse Train Input TypeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

₹ 83,298.82

1 Piece(s) 38 Day(s) or more 5010.1~20.015---DC24V/DC48V0~10072-30054No86NoStraightPulse Train Input TypeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

₹ 104,164.64

1 Piece(s) 38 Day(s) or more 10010.1~20.015---AC Single-Phase 200-230V0~10072-40054No86Standard 3mStraightPulse Train Input TypeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

₹ 101,099.27

1 Piece(s) 18 Day(s) or more 40010.1~20.0155.1~10.076AC Single-Phase 200-230V0~100722040054Presence86NoStraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesWith electromagnetic brakeSuction fitting right directionIndividual actuator

₹ 89,306.24

1 Piece(s) 18 Day(s) or more 55010.1~20.015--6AC Single-Phase 200-230V0~100722032054No86NoStraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaftSuction fitting right directionIndividual actuator

₹ 91,672.51

1 Piece(s) 18 Day(s) or more 70010.1~20.015--6DC24V/DC48V0~100722020054No86NoStraightPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaftSuction fitting right directionIndividual actuator