(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)
Part Number |
---|
EAS4X-D020-ARAS-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Cable | Motor Mounting Direction | Driver Type | Slider size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 104,567.25 | 1 Piece(s) | 38 Day(s) or more | 200 | 10.1~20.0 | 15 | - | - | - | AC Three-Phase 200-230V | 0~100 | 65 | 800 | 64 | No | 70 | Standard 3m | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
Guide | Presence | Position Detection | Absolute | I/O Module | No |
Operating Environment | Standard | Noise Filter | No |
Please check the type/dimensions/specifications of the part EAS4X-D020-ARAS-3 in the Electric Slider, EAS Series series.
Part Number |
---|
EAS2NY-E020-ARAKD-3 |
EAS2X-E015-ARAK-3 |
EAS2X-F015-ARMK-2 |
EAS4X-D020-ARMCD |
EAS4X-D020-AZMCD-3 |
EAS4X-D030-ARMC-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Cable | Motor Mounting Direction | Driver Type | Slider size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 92,309.95 | 1 Piece(s) | 39 Day(s) or more | 200 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | DC24V/DC48V | 0~100 | 45 | 300 | 25 | No | 25 | Standard 3m | Straight | Positioning function built-in type | Width 30 × Height 38 | Y table | AR Series | Single axis shaft | Without | Actuator + driver set product | ||
₹ 86,619.18 | 1 Piece(s) | 38 Day(s) or more | 150 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | DC24V/DC48V | 0~100 | 45 | 300 | 47 | No | 25 | Standard 3m | Straight | Pulse Train Input Type | Width 30 × Height 38 | X table | AR Series | Single axis shaft | With | Actuator + driver set product | ||
₹ 96,684.67 | 1 Piece(s) | 38 Day(s) or more | 150 | 10.1~20.0 | 15 | 2.1~5.0 | - | 3 | DC24V/DC48V | 0~100 | 45 | 150 | 47 | Presence | 50 | Standard 2m | Straight | Pulse Train Input Type | Width 30 × Height 38 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product | ||
₹ 122,594.98 | 1 Piece(s) | 38 Day(s) or more | 200 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-240V | 0~100 | 65 | 800 | 64 | Presence | 70 | No | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product | ||
₹ 143,172.33 | 1 Piece(s) | 68 Day(s) or more | 200 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-240V | 0~100 | 65 | 800 | 64 | Presence | 70 | Standard 3m | Straight | Positioning function built-in type | Width 45 × Height 60 | X table | AZ Series | Electromagnetic Brake | With | Actuator + driver set product | ||
₹ 122,782.25 | 1 Piece(s) | 38 Day(s) or more | 300 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-230V | 0~100 | 65 | 800 | 64 | Presence | 70 | Standard 3m | Straight | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy