(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Slider, EAS Series (Part Number)

Electric Slider, EAS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,025₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)

 
Part Number
EASM4XD030ARAC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

₹ 53,158.71

1 Piece(s) 28 Day(s) or more 30010.1~20.015---AC Single-Phase 200-230V0~1006580064No70NoStraightPulse Train Input TypeWidth 45 × Height 60X tableAR SeriesSingle axis shaftWithIndividual actuator

Loading...

  1. 1

Basic Information

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Noise Filter No

Please check the type/dimensions/specifications of the part EASM4XD030ARAC in the Electric Slider, EAS Series series.

Product variants

Part Number
EAS2X-E015-ARAK-3
EAS2X-F015-ARMK-2
EAS2Y-E010-ARAK-3
EASM4XD050AZAK
EASM4XE005ARAC
EASM4XE010ARMC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

₹ 86,619.18

1 Piece(s) 39 Day(s) or more 1505.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25Standard 3mStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithActuator + driver set product

₹ 96,684.67

1 Piece(s) 39 Day(s) or more 15010.1~20.0152.1~5.0-3DC24V/DC48V0~1004515047Presence50Standard 2mStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesElectromagnetic BrakeWithActuator + driver set product

₹ 84,179.11

1 Piece(s) 39 Day(s) or more 1005.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530025No25Standard 3mStraightPulse Train Input TypeWidth 30 × Height 38Y tableAR SeriesSingle axis shaftWithActuator + driver set product

₹ 71,721.84

1 Piece(s) 19 Day(s) or more 50010.1~20.015---DC24V/DC48V0~1006560064No70NoStraightPulse Train Input TypeWidth 45 × Height 60X tableAZ SeriesSingle axis shaftWithIndividual actuator

₹ 48,300.98

1 Piece(s) 28 Day(s) or more 5020.1~50.0----AC Single-Phase 200-230V101~2006540064No140NoStraightPulse Train Input TypeWidth 45 × Height 60X tableAR SeriesSingle axis shaftWithIndividual actuator

₹ 64,402.69

1 Piece(s) 28 Day(s) or more 10020.1~50.0-10.1~20.014-AC Single-Phase 200-230V101~2006540064Presence140NoStraightPulse Train Input TypeWidth 45 × Height 60X tableAR SeriesElectromagnetic BrakeWithIndividual actuator