(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Slider, EAS Series (Part Number)

Electric Slider, EAS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,025₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)

 
Part Number
EAS4Y-D035-AZAKD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

₹ 117,065.97

1 Piece(s) 68 Day(s) or more 35010.1~20.015---DC24V/DC48V0~1006560036No70NoStraightPositioning function built-in typeWidth 45 × Height 60Y tableAZ SeriesSingle axis shaftWithActuator + driver set product

Loading...

  1. 1

Basic Information

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Noise Filter No

Please check the type/dimensions/specifications of the part EAS4Y-D035-AZAKD in the Electric Slider, EAS Series series.

Product variants

Part Number
EAS2NY-E020-ARAKD-3
EAS2X-E015-ARAK-3
EAS2X-F015-ARMK-2
EAS4Y-D040-AZMK-3
EAS4Y-D045-AZAKD
EAS4Y-D060-ARAA-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

₹ 92,309.95

1 Piece(s) 39 Day(s) or more 2005.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530025No25Standard 3mStraightPositioning function built-in typeWidth 30 × Height 38Y tableAR SeriesSingle axis shaftWithoutActuator + driver set product

₹ 86,619.18

1 Piece(s) 38 Day(s) or more 1505.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25Standard 3mStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithActuator + driver set product

₹ 96,684.67

1 Piece(s) 38 Day(s) or more 15010.1~20.0152.1~5.0-3DC24V/DC48V0~1004515047Presence50Standard 2mStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesElectromagnetic BrakeWithActuator + driver set product

₹ 102,700.65

1 Piece(s) 68 Day(s) 40010.1~20.0155.1~10.07-DC24V/DC48V0~1006560036Presence70Standard 3mStraightPulse Train Input TypeWidth 45 × Height 60Y tableAZ SeriesElectromagnetic BrakeWithActuator + driver set product

₹ 119,536.39

1 Piece(s) 68 Day(s) or more 45010.1~20.015---DC24V/DC48V0~1006560036No70NoStraightPositioning function built-in typeWidth 45 × Height 60Y tableAZ SeriesSingle axis shaftWithActuator + driver set product

₹ 114,088.18

1 Piece(s) 39 Day(s) or more 60010.1~20.015---AC Single-Phase 100-115V0~1006555036No70Standard 3mStraightPulse Train Input TypeWidth 45 × Height 60Y tableAR SeriesSingle axis shaftWithActuator + driver set product