(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insertion Tool With Tongue P2 Type Screw Type (metric size) (55031)

Insertion Tool With Tongue P2 Type Screw Type (metric size) (55031)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,056₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Product images are representative images.

Product Description

A screw type insertion tool that can be used for both normal inserts and lock types.
[Features]
・ The mandrel advances according to the pitch of the thread (female thread), preventing pitch errors in the insert
[Applications]
・ Small-scale production lines and production sites, etc., where air and electricity are not available

 
Part Number
55031
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)

₹ 25,055.86

1 Piece(s) 9 Day(s) or more 0.5

Loading...

  1. 1

Basic Information

Type Tool Screw Type Coarse Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part 55031 in the Insertion Tool With Tongue P2 Type Screw Type (metric size) series.

Product variants

Part Number
55061
55081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPitch
(mm)

₹ 25,055.86

1 Piece(s) 9 Day(s) or more 1

₹ 28,629.64

1 Piece(s) 94 Day(s) or more 1.25
X
whatsapp-qr whatsapp-icon