(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Megatorque Motor, Drive Unit EDD Type

Megatorque Motor, Drive Unit EDD Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      196,065₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Adopting original servo algorithm (achieved a settling time of 1 ms)
・ Internal program operation is possible
・ Various control inputs and outputs are available

Part Number
M-EDD-PN3045AB501-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 196,064.91

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications EDD type drive unit Function Standard Specifications Detector Specifications Absolute position detector specifications
Power supply voltage(V) 100 to 240 "V AC" (single-phase) Design Serial Number Standard Motor Size Symbol PN3045
Packaging Content Includes connector, mounting bracket, and startup guide