(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Drive Roller Single Unit Medium Load Type CSS4SB/CSS4SS/CSS4WS

Chain Drive Roller Single Unit Medium Load Type CSS4SB/CSS4SS/CSS4WS
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Achieves reliable transportation with zero slip loss

"CSS4SB Resin sprocket (with bearing)"
・ Low noise design using # 40 resin sprocket
・ With or without shaft can be selected (Shaft and accessories not included)

"CSS4SS Steel sprocket (with bearings)"
・ # 40 Long lifespan design using steel sprockets
・ With or without shaft can be selected (Shaft and accessories not included)

"CSS4WS Steel Sprocket Double (with bearings)"
・ #40 Roller with 2 rows of steel sprockets
・ With or without shaft can be selected (Shaft and accessories not included)
[Applications]
・ Medium heavy load type using ø57 steel rollers

Chain Drive Roller Single Unit Medium Load Type CSS4SB/CSS4SS/CSS4WS
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CSS4WS490D-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,546.39

1 Piece(s) 14 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Long Roller Type With Sprocket Type Long Roller Outer Dia. D(Ø) 57
Roller Material Steel Shaft Type No Shaft Bearing Double
Width W(mm) 486 Drive Standard Surface Treatment No
Properties Standard Lining No Load (Standard)(N) 120.54
Bearing Type Drive bearing Shaft Yes Sprocket Material Steel (With bearing)
Chain #40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language