(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Part Number |
---|
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]0 |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]0[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]1 |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]1[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]2 |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]2[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]6 |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]6[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]7 |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]7[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]B |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]E |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]H |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]J |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]L |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]M |
KR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-[0,1]M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]0 |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]0[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]1 |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]1[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]2 |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]2[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]6 |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]6[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]7 |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]7[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]B |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]E |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]H |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]J |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]L |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]M |
KR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-[0,1]M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]0 |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]0[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]1 |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]1[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]2 |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]2[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]6 |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]6[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]7 |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]7[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]B |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]E |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]H |
KR2602B-[0045,0095,0145]-[0,R1,R2,R3]-[0,1]H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy | Lead (mm) | Table | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Stroke (mm) | Cover Type | With/without Motor | Sensor | Sensor Type (Manufacturer) | Sensor Type | Housing A/intermediate flange symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 2 | Long 1 pc. | 84 | 84 | 208 | 60 ~ 210 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 2 | Long 2 pc. | 480 | 480 | 416 | 45 ~ 145 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) |
Loading...
Nominal (Height) | 26 | Main Body, Peripheral Components | Caster | With or w/o Motors | No (Built-in by the customer) |
---|---|---|---|---|---|
Grease | Standard | Ball Screw Shaft Dia.(Ø) | 8 | With or w/o Lubricant Unit | No |
Amplifier Voltage | No | With or w/o Retainer | Presence |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy