(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Actuator KR46

Actuator KR46

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.

[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.

Part Number
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]0
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]0[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]1
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]1[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]2
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]2[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]6
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]6[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]7
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]7[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]B
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]B[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]E
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]E[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]H
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]H[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]J
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]J[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]L
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]L[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]M
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[0,​R1,​R2,​R3]-[0,​1]M[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]0
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]0[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]1
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]1[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]2
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]2[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]6
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]6[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]7
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]7[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]B
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]B[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]E
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]E[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]H
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]H[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]J
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]J[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]L
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]L[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]M
KR4610A-[0190,​0290,​0390,​0490,​0590,​0690,​0790]-[H,​P][0,​R1,​R2,​R3]-[0,​1]M[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]0
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]0[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]1
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]1[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]2
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]2[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]6
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]6[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]7
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]7[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]B
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]B[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]E
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]E[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]H
KR4610AQZ-[0160,​0260,​0360,​0460,​0560,​0660,​0760]-[0,​R1,​R2,​R3]-[0,​1]H[10,​30,​40,​60,​A0,​WV-14M,​WY-11M,​WY-14M]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAccuracy Lead
(mm)
Table Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Stroke
(mm)
Lubrication Device QZ Specifications Cover Type With/without Motor Sensor Sensor Type (Manufacturer) Sensor Type Housing A/intermediate flange symbol

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX671 (OMRON Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX671 (OMRON Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX674 (OMRON Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX674 (OMRON Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3B1-003 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3B1-003 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001・APM-D3B1-003 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001・APM-D3B1-003 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more Standard Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX671 (OMRON Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX671 (OMRON Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX674 (OMRON Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX674 (OMRON Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3B1-003 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3B1-003 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001・APM-D3B1-003 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001・APM-D3B1-003 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 23 Day(s) or more High Grade / Precision Grade10Long 1 pc.5475471400190 ~ 790NoneWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)NA--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)Sensor Rail Only--WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX671 (OMRON Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX671 (OMRON Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX674 (OMRON Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-EE-SX674 (OMRON Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3B1-003 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3B1-003 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001・APM-D3B1-003 (Azbil Corporation)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-APM-D3A1-001・APM-D3B1-003 (Azbil Corporation)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.)-Housing A/intermediate flange symbol: NA

-

1 Piece(s) 20 Day(s) or more Standard Grade10Long 1 pc.5475471400160 ~ 760QZ all blocks with both sidesWith Cover / Without Cover0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor)-GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.)-WV-14M(Wrap) / WY-14M(Wrap) / WY-11M(Wrap) / A0 (Direct Connection) / 10 (Direct Connection) / 30 (Direct Connection) / 40 (Direct Connection) / 60 (Direct Connection)

Loading...

Basic Information

Nominal (Height) 46 Main Body, Peripheral Components Caster With or w/o Motors No (Built-in by the customer)
Grease Standard Ball Screw Shaft Dia.(Ø) 15 With or w/o Lubricant Unit No
Amplifier Voltage No With or w/o Retainer Presence
X
whatsapp-qr whatsapp-icon