(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Y-Shaped Strainer YS Series

Y-Shaped Strainer YS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used to remove relics in the fluid flowing through the piping, and the strainer is easy to maintain.

 
Part Number
YS-10
YS-12
YS-14
YS-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

₹ 6,344.26

1 Piece(s) 9 Day(s) or more 1B1B

₹ 9,344.59

1 Piece(s) 9 Day(s) or more 1 1/4B1 1/4B

₹ 13,204.44

1 Piece(s) 9 Day(s) or more 1 1/2B1 1/2B

₹ 18,220.51

1 Piece(s) 9 Day(s) or more 2B2B

Loading...

  1. 1

Basic Information

Applicable Fluid Water Supply Side, Connection Type Rc (R) Shape Y Type
Material Bronze Control Side, Connection Type Rc (R) Max. Operating Pressure(MPa) 1
X
whatsapp-qr whatsapp-icon