(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ An electric ball valve that can be controlled proportionally
・ The opening can be adjusted in proportion to the input signal, and it supports various processes such as temperature control
Part Number |
---|
MXBC2-10-E-3 |
MXBC2-10-O-3 |
MXBC2-15-O-3 |
MXBC2-20-E-3 |
MXBC2-20-O-3 |
MXBC2-25-E-3 |
MXBC2-25-O-3 |
MXGC2-15-E-3 |
MXGC2-15-O-3 |
MXGC2-20-E-3 |
MXGC2-20-O-3 |
MXGC2-25-E-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Shape | Material | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Port Shape | Number of Ports |
---|---|---|---|---|---|---|---|---|---|---|
₹ 120,385.08 | 1 Piece(s) | 32 Day(s) or more | Straight | Stainless Steel | 3/8B | 3/8B | - | 2 | ||
₹ 106,895.05 | 1 Piece(s) | 12 Day(s) or more | Straight | Bronze | 3/8B | 3/8B | - | 2 | ||
₹ 115,954.44 | 1 Piece(s) | 20 Day(s) or more | Straight | Bronze | 1/2B | 1/2B | - | 2 | ||
₹ 130,549.10 | 1 Piece(s) | 32 Day(s) or more | Straight | Stainless Steel | 3/4B | 3/4B | - | 2 | ||
₹ 125,258.79 | 1 Piece(s) | 20 Day(s) or more | Straight | Bronze | 3/4B | 3/4B | - | 2 | ||
₹ 143,823.59 | 1 Piece(s) | 20 Day(s) or more | Straight | Stainless Steel | 1B | 1B | - | 2 | ||
₹ 130,522.72 | 1 Piece(s) | 20 Day(s) or more | Straight | Bronze | 1B | 1B | - | 2 | ||
₹ 129,259.67 | 1 Piece(s) | 20 Day(s) or more | Upright 3-Way | Stainless Steel | 1/2B | 1/2B | T Port | 3 | ||
₹ 121,156.78 | 1 Piece(s) | 20 Day(s) or more | Upright 3-Way | Bronze | 1/2B | 1/2B | T Port | 3 | ||
₹ 140,537.19 | 1 Piece(s) | 32 Day(s) or more | Upright 3-Way | Stainless Steel | 3/4B | 3/4B | T Port | 3 | ||
₹ 130,446.50 | 1 Piece(s) | 20 Day(s) or more | Upright 3-Way | Bronze | 3/4B | 3/4B | T Port | 3 | ||
₹ 151,541.96 | 1 Piece(s) | 20 Day(s) or more | Upright 3-Way | Stainless Steel | 1B | 1B | T Port | 3 |
Loading...
Applicable Fluid | Water | Ball Valve Type | Standard bore | Supply Side, Connection Type | Rc |
---|---|---|---|---|---|
Control Side, Connection Type | Rc | Handle Shape | Lever | Body Lining | No |
Operating Temperature Range(°C) | -10::50 | Operating Pressure Range(MPa) | 0::1 | Operation Method | Electric |
Sheet Material | PTFE | Voltage(V) | DC24 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy