(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Controller and Throttle Valve

Speed Controller and Throttle Valve
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ There is no neutral state, and switching between air supply and exhaust is safe and reliable
・ The exhaust port has an orifice that suppresses sudden exhaustion

Speed Controller and Throttle Valve
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
300V-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,318.52

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Throttle Valves Main Body Shape Straight Control Direction Meter Out / In
Joint Type Both sides tapped Material Aluminum Alloy Environment, Applications Standard
Thread Material Aluminum Alloy Knob Type Resin Lock Nut Type Slide Lock Lever
Operating Temp. Range(°C) 5::60 Connection screw Rc3/8 Specifications Standard specifications (residual pressure release valve)
Bracket None
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list