(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Zero remaining liquid has been realized due to special structure
・ Structure with less internal liquid pool than conventional fittings
・ High heat resistance and chemical resistance due to PEEK resin material of the main body
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Types | Nominal of Thread | Screw-to-Tube Connection Shape | Tube Outer Dia. (mm) | Tube-to-Tube Connection Shape | Screw Types | Tube Inner Dia. (mm) | Related Components, Shapes, Types | Type Details | Seal Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,519.47 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/8 | Male Straight | 6 | - | R | - | - | Half union | None | ||
₹ 1,519.47 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 6 | - | R | - | - | Half union | None | ||
₹ 1,720.57 | 1 Piece(s) | 10 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 6 | - | G | - | - | Half union | Fluorine (PTFE) | ||
₹ 1,784.19 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/8 | Male Straight | 8 | - | R | - | - | Half union | None | ||
₹ 1,784.43 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 8 | - | R | - | - | Half union | None | ||
₹ 1,795.31 | 1 Piece(s) | 10 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 8 | - | G | - | - | Half union | Fluorine (PTFE) | ||
₹ 1,971.35 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 3/8 | Male Straight | 8 | - | R | - | - | Half union | None | ||
₹ 2,068.41 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 10 | - | R | - | - | Half union | None | ||
₹ 3,588.24 | 1 Piece(s) | 10 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 10 | - | G | - | - | Half union | Fluorine (PTFE) | ||
₹ 2,068.82 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 3/8 | Male Straight | 10 | - | R | - | - | Half union | None | ||
₹ 2,056.47 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Male Straight | 10 | - | R | 7.5 | - | Half union | None | ||
₹ 2,056.85 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 3/8 | Male Straight | 10 | - | R | 7.5 | - | Half union | None | ||
₹ 2,536.62 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 3/8 | Male Straight | 12 | - | R | - | - | Half union | None | ||
₹ 2,537.36 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/2 | Male Straight | 12 | - | R | - | - | Half union | None | ||
₹ 2,123.55 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/8 | Elbows | 6 | - | R | - | - | Elbow union | None | ||
₹ 2,123.85 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Elbows | 6 | - | R | - | - | Elbow union | None | ||
₹ 3,454.75 | 1 Piece(s) | 12 Day(s) or more | Screw <=> Tube Connection | 1/4 | Elbows | 6 | - | G | - | - | Elbow union | Fluorine (PTFE) | ||
₹ 2,489.71 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/8 | Elbows | 8 | - | R | - | - | Elbow union | None | ||
₹ 2,296.99 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Elbows | 8 | - | R | - | - | Elbow union | None | ||
₹ 3,618.64 | 1 Piece(s) | 12 Day(s) or more | Screw <=> Tube Connection | 1/4 | Elbows | 8 | - | G | - | - | Elbow union | Fluorine (PTFE) | ||
₹ 2,853.69 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/4 | Elbows | 10 | - | R | - | - | Elbow union | None | ||
₹ 3,648.46 | 1 Piece(s) | 12 Day(s) or more | Screw <=> Tube Connection | 1/4 | Elbows | 10 | - | G | - | - | Elbow union | Fluorine (PTFE) | ||
₹ 2,854.10 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 3/8 | Elbows | 10 | - | R | - | - | Elbow union | None | ||
₹ 3,218.22 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 3/8 | Elbows | 12 | - | R | - | - | Elbow union | None | ||
₹ 3,424.04 | 1 Piece(s) | 8 Day(s) or more | Screw <=> Tube Connection | 1/2 | Elbows | 12 | - | R | - | - | Elbow union | None | ||
₹ 1,057.75 | 1 Piece(s) | 8 Day(s) or more | Related Components | - | - | 6 | - | - | - | Nuts | Sleeve joint nut | None | ||
₹ 1,080.79 | 1 Piece(s) | 8 Day(s) or more | Related Components | - | - | 8 | - | - | - | Nuts | Sleeve joint nut | None | ||
₹ 1,096.69 | 1 Piece(s) | 8 Day(s) or more | Related Components | - | - | 10 | - | - | - | Nuts | Sleeve joint nut | None | ||
₹ 1,113.38 | 1 Piece(s) | 8 Day(s) or more | Related Components | - | - | 12 | - | - | - | Nuts | Sleeve joint nut | None | ||
₹ 2,253.87 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 6 | Straight | - | - | - | Straight union | None | ||
₹ 2,488.59 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 8 | Straight | - | - | - | Straight union | None | ||
₹ 3,244.05 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 10 | Straight | - | - | - | Straight union | None | ||
₹ 4,153.71 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 12 | Straight | - | - | - | Straight union | None | ||
₹ 3,863.19 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 6 | Tees | - | - | - | T type union | None | ||
₹ 4,570.65 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 8 | Tees | - | - | - | T type union | None | ||
₹ 5,948.04 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 10 | Tees | - | - | - | T type union | None | ||
₹ 7,443.58 | 1 Piece(s) | 10 Day(s) or more | Tube <=> Tube Equal Dia. Connection | - | - | 12 | Tees | - | - | - | T type union | None |
Loading...
Material | Plastic | Surface Treatment | Not Provided |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy