(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Fence, Clear Panel Type

Safety Fence, Clear Panel Type

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It is a transparent type safety fence that can be selected from any size from 200 to 1,000 mm in product width.
[Features]
·Simple design with high transparency
·PET specifications are highly transparent safety fences with a plate thickness of 3 mm
·Polycarbonate specifications have a plate thickness of 5 mm and excellent heat resistance
[Applications]
・ General-purpose safety fence use
・ Necessary area where you can see the inside of the fence
・ Applications that scatter from the inside, etc.

Part Number
SFPCCF5H21W1000
SFPET3H21W1000
SSJ1SFPCCF5H21W-[200-999/1]
SSJ1SFPET3H21W-[200-999/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPanel / Center Material Quality Width
(mm)
Panel / Center Material Thickness / Wire Diameter

₹ 37,320.53

1 Piece(s) 10 Day(s) or more Polycarbonate (PC)10005

₹ 23,517.88

1 Piece(s) 10 Day(s) or more PET1000-

-

1 Piece(s) 15 Day(s) or more Polycarbonate (PC)-5

-

1 Piece(s) 15 Day(s) or more PET--
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPanel / Center Material Quality Width
(mm)
Panel / Center Material Thickness / Wire Diameter

Loading...

  1. 1

Basic Information

Panel / Center Material Shape Resin Panel Shipping form Assembly type Height(mm) 2,100
Frame / Column Type Aluminum Extrusion Lower Leg Portion Height(mm) 110 Frame / Column Color Silver
Door / Sliding Door Type NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list