(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Safety Fence, Anti-Glare Type

Safety Fence, Anti-Glare Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.

Product Description

A safety fence with anti-glare specifications that allows you to select any size from 200 to 1,000 mm in product width.
[Features]
・ It uses a bronze-colored polycarbonate plate that is effective in preventing UV glare and spatter scattering at arc welding sites, etc.
[Applications]
・ Metal arc welding field applications
・ For on-site applications that require anti-glare measures such as sunlight while maintaining transparency.

Part Number
SFPCBF5H21W1000
SSJ1SFPCBF5H21W-[200-999/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)

₹ 38,584.61

1 Piece(s) 15 Day(s) or more 1000

-

1 Piece(s) 15 Day(s) or more -

Loading...

  1. 1

Basic Information

Panel / Center Material Shape Resin Panel Shipping form Assembly type Height(mm) 2,100
Panel / Center Material Quality Polycarbonate (PC) Panel / Center Material Thickness / Wire Diameter 5 Frame / Column Type Aluminum Extrusion
Lower Leg Portion Height(mm) 110 Frame / Column Color Silver Door / Sliding Door Type NA