(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Fence, Single Door Set

Safety Fence, Single Door Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,904₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.
  • The width of 1,000 mm stated in the dimensional information is the width of the opening.

Product Description

[Features]
・ A single door set for safety fences. Necessary parts are also included and no design is required.

Part Number
SF-S-DR-MF
SF-S-DR-PA3
SF-S-DR-PET3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPanel / Center Material Shape Panel / Center Material Quality Panel / Center Material Thickness / Wire Diameter

₹ 34,903.94

1 Piece(s) 15 Day(s) or more Wire meshIron2.3

₹ 43,415.96

1 Piece(s) 15 Day(s) or more Sheet Metal / Composite PlateAluminum-

₹ 35,373.94

1 Piece(s) 15 Day(s) or more Resin PanelPET-

Loading...

  1. 1

Basic Information

Shipping form Assembly type Height(mm) 2,100 Width(mm) 1000
Frame / Column Type Aluminum Extrusion Lower Leg Portion Height(mm) 110 Frame / Column Color Silver
Door / Sliding Door Type Type of Doors
X
whatsapp-qr whatsapp-icon