(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Fence, Double Door Set

Safety Fence, Double Door Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      83,845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.
  • The width of the opening is 2,000 mm.

Product Description

[Features]
・ Double door set for safety fence. Necessary parts are also included and no design is required.

Part Number
SF-W-DR-MF30
SF-W-DR-PET3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPanel / Center Material Shape Panel / Center Material Quality Panel / Center Material Thickness / Wire Diameter

₹ 83,844.92

1 Piece(s) 15 Day(s) or more Wire meshIron2.3

₹ 84,756.97

1 Piece(s) 15 Day(s) or more Resin PanelPET-

Loading...

  1. 1

Basic Information

Shipping form Assembly type Height(mm) 2145 Width(mm) 2072
Frame / Column Type Aluminum Extrusion Lower Leg Portion Height(mm) 110 Frame / Column Color Silver
Door / Sliding Door Type Type of Doors
X
whatsapp-qr whatsapp-icon