(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Foot Pedal

Foot Pedal

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,596₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Attaching a wire to an eye bolt, etc., and using it in conjunction with a cutting stopper, etc. It includes GFF-004/L100 as a component.

 
Part Number
GFW-593
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,595.90

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Foot Pedal Material Aluminum/Others
X
whatsapp-qr whatsapp-icon