(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

GF Roller T

GF Roller T

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,390₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

You can slide it on the frame with a bearing roller. It can be processed into GF-F50-2 (GFF-052) and connected.

 
Part Number
GFW-618
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,389.98

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Grooved wheels, Grooved wheels unit Material Aluminum die casting
Product Specifications Fixed