(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ The manufacturer has 3 types of rings: Square ring, pointed high dome ring, and high dome ring.
・ Materials: The manufacturer offers 3 types of rubber: nitrile rubber, fluoroelastomer, and high-grade fluoroelastomer.
・ Hardness: You can choose from 50, 60, 70, 80, 90. (Some materials are excluded)
・ Inner diameter: It can be specified in 1 mm increments from 500 mm to 4,000 mm.
Type | Material | Hardness (JIS Hs) | Color | Usable Temperature Range | Applications | JIS symbol |
---|---|---|---|---|---|---|
TSA | Nitrile Rubber | 70±5 | Black | -30 to +100℃ | Mineral Oil Resistant | A Type A |
TSB | 90±5 | Mineral Oil Resistant | A Type B | |||
TSC | Fluorine Rubber | 50±5 | -15 to +200℃ | Heat Resistant | - | |
TSD | 60±5 | Heat Resistant | - | |||
TSF | 70±5 | Heat Resistant | Class 4 D | |||
TSE | 80±5 | Heat Resistant | - | |||
TSG | 90±5 | Heat Resistant | - | |||
TSH | High grade fluoroelastomer | 70±5 | Gasoline resistant, heat-resistant, chemical resistant (Acid) | - | ||
TSI | 70±5 | Heat-resistance, chemical resistance (acid/alkali/ Amine compound / steam) | - | |||
TSJ | 70±5 | -15 to +280℃ | Strong heat-resistant | - |
Shape | Square ring | Trapezoidal Dome | Round Dome |
Cross-sectional dimensions | W × H | W × H × A × R | W × H × A × R |
7 × 7 | 8 × 8 × 4 × 2 | 8 × 8 × 4 × 4 | |
9.5 × 9.5 | 10 × 10 × 5 × 2.5 | 10 × 10 × 5 × 5 | |
10 × 10 | 12 × 12 × 6 × 3 | 12 × 12 × 6 × 6 | |
12 × 12 | 16 × 16 × 8 × 4 | - | |
13 × 13 | - | - |
Type | Size (W × H) ø | Wire diameter tolerance | Inner diameter d(ø) specified in mm | Inner diameter tolerance | |
---|---|---|---|---|---|
Minimum | Max. | ||||
KTSA~J Square ring | 7 × 7 | ±0.15 | 500 | 4,000 | +0 to -1% |
9.5 × 9.5 | ±0.30 | ||||
10 × 10 | ±0.30 | ||||
12 × 12 | ±0.40 | ||||
13 × 13 | ±0.40 | ||||
YTSA~J Delta-ring | 8 × 8 | ±0.15 | |||
10 × 10 | ±0.30 | ||||
12 × 12 | ±0.40 | ||||
16 × 16 | ±0.40 | ||||
MTSA~J D-ring | 8 × 8 | ±0.15 | |||
10 × 10 | ±0.30 | ||||
12 × 12 | ±0.40 |
Example of inner diameter tolerance)
For inner diameter of 500: Inner diameter tolerance +0 to -5 mm
For inner diameter of 1,745: Inner diameter tolerance +0 to -18 mm
Part Number |
---|
KTSA7-[500-4000/1] |
KTSA9.5-[500-4000/1] |
KTSA10-[500-4000/1] |
KTSA12-[500-4000/1] |
KTSA13-[500-4000/1] |
KTSB7-[500-4000/1] |
KTSB9.5-[500-4000/1] |
KTSB10-[500-4000/1] |
KTSB12-[500-4000/1] |
KTSB13-[500-4000/1] |
KTSC7-[500-4000/1] |
KTSC9.5-[500-4000/1] |
KTSC10-[500-4000/1] |
KTSC12-[500-4000/1] |
KTSC13-[500-4000/1] |
KTSD7-[500-4000/1] |
KTSD9.5-[500-4000/1] |
KTSD10-[500-4000/1] |
KTSD12-[500-4000/1] |
KTSD13-[500-4000/1] |
KTSE7-[500-4000/1] |
KTSE9.5-[500-4000/1] |
KTSE10-[500-4000/1] |
KTSE12-[500-4000/1] |
KTSE13-[500-4000/1] |
KTSF7-[500-4000/1] |
KTSF9.5-[500-4000/1] |
KTSF10-[500-4000/1] |
KTSF12-[500-4000/1] |
KTSF13-[500-4000/1] |
KTSG7-[500-4000/1] |
KTSG9.5-[500-4000/1] |
KTSG10-[500-4000/1] |
KTSG12-[500-4000/1] |
KTSG13-[500-4000/1] |
KTSH7-[500-4000/1] |
KTSH9.5-[500-4000/1] |
KTSH10-[500-4000/1] |
KTSH12-[500-4000/1] |
KTSH13-[500-4000/1] |
KTSI7-[500-4000/1] |
KTSI9.5-[500-4000/1] |
KTSI10-[500-4000/1] |
KTSI12-[500-4000/1] |
KTSI13-[500-4000/1] |
KTSJ7-[500-4000/1] |
KTSJ9.5-[500-4000/1] |
KTSJ10-[500-4000/1] |
KTSJ12-[500-4000/1] |
KTSJ13-[500-4000/1] |
MTSA8-[500-4000/1] |
MTSA10-[500-4000/1] |
MTSA12-[500-4000/1] |
MTSB8-[500-4000/1] |
MTSB10-[500-4000/1] |
MTSB12-[500-4000/1] |
MTSC8-[500-4000/1] |
MTSC10-[500-4000/1] |
MTSC12-[500-4000/1] |
MTSD8-[500-4000/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wire Dia. W (mm) | Material | Environment, Applications | Material Code, JIS | Hardness (JIS Hs) | Shape |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) or more | 7 | Nitrile Rubber | Mineral Oil Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | Nitrile Rubber | Mineral Oil Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Nitrile Rubber | Mineral Oil Resistant | Class 1 A | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | Nitrile Rubber | Mineral Oil Resistant | Class 1 A | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | Nitrile Rubber | Mineral Oil Resistant | Class 1 A | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 60±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 60±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 60±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 60±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 60±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 80±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 80±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 80±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 80±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 80±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] Fluororubber | Heat Resistant | Class 4 D | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] Fluororubber | Heat Resistant | Class 4 D | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] Fluororubber | Heat Resistant | Class 4 D | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] Fluororubber | Heat Resistant | Class 4 D | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] Fluororubber | Heat Resistant | Class 4 D | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 90±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] High grade fluoroelastomer | Gasoline Resistant / Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] High grade fluoroelastomer | Gasoline Resistant / Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] High grade fluoroelastomer | Gasoline Resistant / Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] High grade fluoroelastomer | Gasoline Resistant / Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] High grade fluoroelastomer | Gasoline Resistant / Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant / Chemical Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 7 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 9.5 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | [Fluoro Rubber] High grade fluoroelastomer | Heat Resistant | - | 70±5 | Square | ||
- | 1 Piece(s) | 14 Day(s) or more | 8 | Nitrile Rubber | Mineral Oil Resistant | Class 1 A | 70±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Nitrile Rubber | Mineral Oil Resistant | Class 1 A | 70±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | Nitrile Rubber | Mineral Oil Resistant | Class 1 A | 70±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 8 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | Nitrile Rubber | Mineral Oil Resistant | Class 1 B | 90±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 8 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 50±5 | Round Dome | ||
- | 1 Piece(s) | 14 Day(s) or more | 8 | [Fluoro Rubber] Fluororubber | Heat Resistant | - | 60±5 | Round Dome |
Loading...
Type | Configurable |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy