(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Meets JIS standards.
・ The piston has a bi-directional sealed structure that allows it to store oil despite its compact size.
・ The front and rear covers have fixed rubber cushions to reduce the impact on the cylinder when changing directions.
・ The front and rear covers and stainless steel tubing have a self-clinching construction, ensuring a secure connection.
・ The cylinder uses high-precision stainless steel pipe, so it has high strength and corrosion resistance.
・ There are multiple types of accessories used when mounting the cylinder to be selected from.
Part Number |
---|
MG20X25S |
MG20X50S |
MG20X75S |
MG20X100S |
MG20X150S |
MG25X25S |
MG25X50S |
MG25X75S |
MG25X100S |
MG25X150S |
MG32X25S |
MG32X50S |
MG32X150S |
MG40X25S |
MG40X100S |
MG40X150S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) |
---|---|---|---|---|---|---|
₹ 1,260.77 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | ||
₹ 1,307.34 | 1 Piece(s) | 6 Day(s) or more | 20 | 50 | ||
₹ 1,344.59 | 1 Piece(s) | 6 Day(s) or more | 20 | 75 | ||
₹ 1,419.10 | 1 Piece(s) | 6 Day(s) or more | 20 | 100 | ||
₹ 1,541.51 | 1 Piece(s) | 6 Day(s) or more | 20 | 150 | ||
₹ 1,356.57 | 1 Piece(s) | 6 Day(s) or more | 25 | 25 | ||
₹ 1,431.08 | 1 Piece(s) | 6 Day(s) or more | 25 | 50 | ||
₹ 1,490.95 | 1 Piece(s) | 6 Day(s) or more | 25 | 75 | ||
₹ 1,564.13 | 1 Piece(s) | 6 Day(s) or more | 25 | 100 | ||
₹ 1,720.53 | 1 Piece(s) | 6 Day(s) or more | 25 | 150 | ||
₹ 1,568.12 | 1 Piece(s) | 6 Day(s) or more | 32 | 25 | ||
₹ 1,665.25 | 1 Piece(s) | 6 Day(s) or more | 32 | 50 | ||
₹ 2,059.08 | 1 Piece(s) | 6 Day(s) or more | 32 | 150 | ||
₹ 2,069.73 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | ||
₹ 2,382.52 | 1 Piece(s) | 6 Day(s) or more | 40 | 100 | ||
₹ 2,668.46 | 1 Piece(s) | 6 Day(s) or more | 40 | 150 |
Loading...
Cylinder Operation Method | Double acting type | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Ambient and Working Fluid Temperature(°C) | -20::70 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.15::1 |
Cushion | Without cushion | Magnet | Magnet included |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy