(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ The shockless type gently grips workpieces even at high speeds.
・ Built-in shock absorption mechanism (option): shock is suppressed to approx. 1/30.
Part Number |
---|
LSH-20-F3PH-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Option | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 23,343.70 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Standard | With switch | F3PH | 1m | With 1 pc. at open side |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Functions | With linear guide / High accuracy / Stroke Adjustable Function | Stroke Adjustment Mechanism | Open-Close Both Sides Adjustment |
Please check the type/dimensions/specifications of the part LSH-20-F3PH-R in the Linear Slide Hand LSH Series series.
Part Number |
---|
LSH-10-F2H-H |
LSH-10-F2H-H-C |
LSH-10-F2H-R |
LSH-20-F3PH-R-C |
LSH-20-F3PH3-D |
LSH-20-F3PH3-D-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Option | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,570.89 | 1 Piece(s) | 11 Day(s) or more | 15.2 | 11.2 | 17 | 11 | Standard | With switch | F2H | 1m | With 1 pc. at closed side | ||
₹ 24,758.05 | 1 Piece(s) | 11 Day(s) or more | 15.2 | 11.2 | 17 | 11 | Shockless (Closed side only) | With switch | F2H | 1m | With 1 pc. at closed side | ||
₹ 20,570.89 | 1 Piece(s) | 11 Day(s) or more | 15.2 | 11.2 | 17 | 11 | Standard | With switch | F2H | 1m | With 1 pc. at open side | ||
₹ 27,530.86 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Shockless (Closed side only) | With switch | F3PH | 1m | With 1 pc. at open side | ||
₹ 26,244.24 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Standard | With switch | F3PH | 3 m | 2 pcs. included | ||
₹ 30,432.73 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Shockless (Closed side only) | With switch | F3PH | 3 m | 2 pcs. included |