(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ The shockless type gently grips workpieces even at high speeds.
・ Built-in shock absorption mechanism (option): shock is suppressed to approx. 1/30.
Part Number |
---|
LSH-20-F2S3-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Option | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 23,729.55 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Standard | With switch | F2S | 3 m | With 1 pc. at closed side |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Functions | With linear guide / High accuracy / Stroke Adjustable Function | Stroke Adjustment Mechanism | Open-Close Both Sides Adjustment |
Please check the type/dimensions/specifications of the part LSH-20-F2S3-H in the Linear Slide Hand LSH Series series.
Part Number |
---|
LSH-10-F2H-H |
LSH-10-F2H-H-C |
LSH-10-F2H-R |
LSH-20-F2S3-H-C |
LSH-20-F2S3-R |
LSH-20-F2S3-R-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Option | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,570.89 | 1 Piece(s) | 11 Day(s) or more | 15.2 | 11.2 | 17 | 11 | Standard | With switch | F2H | 1m | With 1 pc. at closed side | ||
₹ 24,758.05 | 1 Piece(s) | 11 Day(s) or more | 15.2 | 11.2 | 17 | 11 | Shockless (Closed side only) | With switch | F2H | 1m | With 1 pc. at closed side | ||
₹ 20,570.89 | 1 Piece(s) | 11 Day(s) or more | 15.2 | 11.2 | 17 | 11 | Standard | With switch | F2H | 1m | With 1 pc. at open side | ||
₹ 27,916.71 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Shockless (Closed side only) | With switch | F2S | 3 m | With 1 pc. at closed side | ||
₹ 23,729.55 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Standard | With switch | F2S | 3 m | With 1 pc. at open side | ||
₹ 27,916.71 | 1 Piece(s) | 11 Day(s) or more | 26.3 | 16.3 | 66 | 42 | Shockless (Closed side only) | With switch | F2S | 3 m | With 1 pc. at open side |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy