(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Slide Hand LSH Series (Part Number)

Linear Slide Hand LSH Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,184₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The shockless type gently grips workpieces even at high speeds.
・ Built-in shock absorption mechanism (option): shock is suppressed to approx. 1/30.

Part Number
LSH-10-F2V-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Option Switch Switch part number Lead wire length Number of switches

₹ 22,957.85

1 Piece(s) 11 Day(s) or more 15.211.21711StandardWith switchF2V1m2 pcs. included

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Acting Environment, Applications Standard
Additional Functions With linear guide / High accuracy / Stroke Adjustable Function Stroke Adjustment Mechanism Open-Close Both Sides Adjustment

Please check the type/dimensions/specifications of the part LSH-10-F2V-D in the Linear Slide Hand LSH Series series.

Product variants

Part Number
LSH-10-F2H-H
LSH-10-F2H-H-C
LSH-10-F2H-R
LSH-10-F2V-D-C
LSH-10-F2V-H
LSH-10-F2V-H-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Option Switch Switch part number Lead wire length Number of switches

₹ 20,570.89

1 Piece(s) 11 Day(s) or more 15.211.21711StandardWith switchF2H1mWith 1 pc. at closed side

₹ 24,758.05

1 Piece(s) 11 Day(s) or more 15.211.21711Shockless (Closed side only)With switchF2H1mWith 1 pc. at closed side

₹ 20,570.89

1 Piece(s) 11 Day(s) or more 15.211.21711StandardWith switchF2H1mWith 1 pc. at open side

₹ 27,145.01

1 Piece(s) 11 Day(s) or more 15.211.21711Shockless (Closed side only)With switchF2V1m2 pcs. included

₹ 20,570.89

1 Piece(s) 11 Day(s) or more 15.211.21711StandardWith switchF2V1mWith 1 pc. at closed side

₹ 24,758.05

1 Piece(s) 11 Day(s) or more 15.211.21711Shockless (Closed side only)With switchF2V1mWith 1 pc. at closed side