(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An arc-driven automatic goniometer stage with the center of rotation on the center perpendicular to the table surface.[Features]・ It features a high-precision specification that uses a crossed roller for the movement guide and a worm gear for the mechanism.
・ The 2-axis combination configuration combines 1-axis stages with different rotation centers.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical parts.
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number |
---|
KA07-W096CR-H6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity (Range) (N) | Table Material | Rotation Center Height (mm) | Stage Face Thickness H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Table Surface Treatment | Load Capacity (N) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Cable Option | Max. Velocity (dig/sec) | Positioning Repeatability (±dig) | Lost motion (deg) | Cover Position | Sensor logic | Dead weight (kg) | Resolution | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 419,559.95 | 1 Piece(s) | 9 Day(s) or more | 30.1~50 | Aluminum | 96±0.4 | 52±0.4 | ±7 | ±5 | Clear Anodize | 41.2 | 0.23 | 0.12 | 0.23 | Robot cable 2 m, connectors on both ends | Upper axis: 6, lower axis: 4.8 | 0.003 | 0.006 | R: Reversed | Limit is N.C. / ORG is N.O. | 1.64 | When full, upper axis: 0.001196° / lower axis: 0.00096° | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, connectors on both ends |
Loading...
Type | Goniometer Stages | Feeding Method | Worm Gear | Motor, Motor Characteristics | 5-phase stepper motor high resolution (28 × 28 mm) |
---|---|---|---|---|---|
Travel Guide | Cross Roller Guides | Sensor | Limit+Home | Number of Goniometer Axes | 2-axis |
Grease Specifications | Standard Grease |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy