(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Axis Goniometer Stage Worm Type (KAW/KA) (Part Number)

2-Axis Goniometer Stage Worm Type (KAW/KA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      393,664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The 38 × 38 mm stepper motor production will be discontinued, and the motor specifications of some stages will change.
    Please check the manufacturer's website for the target part numbers and changes.
    Sales of the successor products will start from April 24, 2020, and sales of the current products will end with the orders placed by the end of December 2020.

Product Description

An arc-driven automatic goniometer stage with the center of rotation on the center perpendicular to the table surface.[Features]・ It features a high-precision specification that uses a crossed roller for the movement guide and a worm gear for the mechanism.
・ The 2-axis combination configuration combines 1-axis stages with different rotation centers.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical parts.
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments.

Part Number
KA07-W070BL-H1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity (Range)
(N)
Table Material Rotation Center Height
(mm)
Stage Face Thickness H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Table Surface Treatment Load Capacity
(N)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Cable Option Max. Velocity
(dig/sec)
Positioning Repeatability
(±dig)
Lost motion
(deg)
Cover Position Sensor logic Dead weight
(kg)
Resolution Accessories

₹ 413,384.99

1 Piece(s) 9 Day(s) or more 30.1~50Aluminum70±0.452±0.4±9±7Clear Anodize41.20.230.120.23Standard cable 2 m, discrete on one endUpper axis: 7.6, lower axis: 60.0030.006L: L positionAll N.O.1.64When full, upper axis: 0.001532° / lower axis: 0.001196°Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, discrete on one end

Loading...

  1. 1

Basic Information

Type Goniometer Stages Feeding Method Worm Gear Motor, Motor Characteristics 5-phase stepper motor high resolution (28 × 28 mm)
Travel Guide Cross Roller Guides Sensor Limit+Home Number of Goniometer Axes 2-axis
Grease Specifications Standard Grease
X
whatsapp-qr whatsapp-icon