(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An arc-driven automatic goniometer stage with a center of rotation on the central vertical line of the table surface.
[Features]
·A high-precision goniometer stage that uses a crossed roller for the travel guide and a worm gear for the mechanism
·Select the center of rotation height (WD) according to your application
·Motors with stage surface size 50 × 50 mm and 70 × 70 mm can be selected from motor sizes 28 × 28 mm and 42 × 42 mm according to the installation space
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number |
---|
KG07-W096AR-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity (Range) (N) | Table Material | Rotation Center Height (mm) | Stage Face Thickness H (mm) | Stroke (α Angle) (deg) | Table Surface Treatment | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Cable Option | Max. Velocity (dig/sec) | Positioning Repeatability (±dig) | Lost motion (deg) | Cover Position | Sensor logic | Dead weight (kg) | Resolution | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 206,177.58 | 1 Piece(s) | 9 Day(s) or more | 30.1~50 | Aluminum | 96±0.2 | 26±0.2 | ±7 | Clear Anodize | 0.17 | 0.06 | 0.06 | Standard cable 2 m, connectors on both ends | 6 | 0.003 | 0.006 | R: Reversed | All N.C. | 0.82 | Full 0.001196° | Hex socket head bolt M4-8 × 4 pcs. / standard cable, 2 m, connectors on both ends |
Loading...
Type | Goniometer Stages | Feeding Method | Worm Gear | Motor, Motor Characteristics | 5-phase stepper motor high resolution (28 × 28 mm) |
---|---|---|---|---|---|
Travel Guide | Cross Roller Guides | Sensor | Limit+Home | Number of Goniometer Axes | 1-axis |
Grease Specifications | Standard Grease | Runout accuracy of rotation center(mm) | 0.01 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy