(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Quick Fittings Smart Type ATS Series Straight【10 Pieces Per Package】

Quick Fittings Smart Type ATS Series Straight
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,889₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The quick fittings have excellent operability and durability, but are lightweight and compact while maintaining the functions of the fittings.
・ Lineup as a smart type.

 
Part Number
ATS6-01-D
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,889.47

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Straight Operating Temperature(°C) 0::60
Nominal of Thread M R1/8 L Dimension(mm) 18.3 NCU Specifications None
No oil specification Oil-free specification

Please check the type/dimensions/specifications of the part ATS6-01-D in the Quick Fittings Smart Type ATS Series Straight series.