(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket Single Plate Full Guard for Aluminum Extrusion (Flat Mounting) Type

Sensor Bracket Single Plate Full Guard for Aluminum Extrusion (Flat Mounting) Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,002₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compatible Sensor]
azbil / HP, OPTEX-FA / Z, KEYENCE PZ, Panasonic / CX, OMRON / E3Z

Drawing

Unit: mm
Sensor Bracket Single Plate Full Guard for Aluminum Extrusion (Flat Mounting) Type Drawing

Product Specifications

  • Plate thickness: t 2.0
  • Material: Stainless steel (SUS304)
  • Accessories: Sensor mounting screw / SEMS screw (SUSXM7) M3 × 12···2 pcs.
  • Weight: 50 g
Part Number
FSATF030-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,002.04

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1
 

Basic Information

Materials SUS304 Shape Full guard type (flat mounting) type
X
whatsapp-qr whatsapp-icon